Knowledge Search
Download document () of 20

KDU

Eaton Bussmann series KDU cable limiter, 200 kAIC, Tubular end X offset bolted end, Cable: copper, Non indicating

General specifications

Product Name
Eaton Bussmann series KDU cable limiter
Catalog Number
KDU
UPC
051712177306
Product Length/Depth
2.5 in
Product Height
11 in
Product Width
2.5 in
Product Weight
3.9 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC

Physical details

Material
Cable: Copper

General information

Connection
Tubular end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877