Knowledge Search
Download document () of 20

KFT

Eaton Bussmann series KFT cable limiter, 200 kAIC at 600 Vac, Center bolt end X offset bolted end, Cable: copper: 250 kcmil, Aluminum: 250 kcmil, Non indicating

General specifications

Product Name
Eaton Bussmann series KFT cable limiter
Catalog Number
KFT
UPC
051712177405
Product Length/Depth
2.5 in
Product Height
1.75 in
Product Width
2.75 in
Product Weight
4.25 lb
Warranty
Not Applicable
Compliances
RoHS Compliant

Electrical rating

Interrupt rating
200 kAIC at 600 Vac

Physical details

Material
Cable: Copper or Aluminum
Wire size
250 kcmil Cu, 250 kcmil Al

General information

Connection
Center bolt end x offset bolted end
Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877