Photo is representative
Download
Eaton molded case circuit breaker accessory handle mechanism, Universal rotary through-the-door handle mechanism, LG-Frame, Frame J-K, Red, Series G, 24 in
Product Name |
Eaton molded case circuit breaker accessory handle mechanism
|
Catalog Number |
KLHMVD24R
|
UPC |
782116910137
|
Product Length/Depth |
22 in
|
Product Height |
6.75 in
|
Product Width |
9 in
|
Product Weight |
4 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
KLHMVD24R
|
Used with |
LG-frame
|
Frame size |
Frame J-K
|
Series |
Series G
|
Handle color |
Red
|
Shaft length |
24 in
|
Type |
Universal rotary through-the-door handle mechanism
|