Knowledge Search
Download document () of 20

KON2

Eaton Edison KON fuse, Ferrule design, 2 A, Class K5, Non-indicating, 10 kAIC, Standard, 10, 250 V

General specifications

Product Name
Eaton Edison KON fuse
Catalog Number
KON2
UPC
782634360025
Product Length/Depth
2 in
Product Height
0.56 in
Product Width
0.56 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
CE Marked
Certifications
Not Applicable
CSA Certified

Electrical rating

Amperage Rating
2 A
Interrupt rating
10 kAIC
Voltage rating
250 V

Physical details

Packaging type
Standard

General information

Class
Class K5
Fuse indicator
Non-indicating
Quantity
10
Special features
Indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.