Download document () of 20

KR4A-END-06 W/SS

Eaton's B-Line series KwikRail cable tray system, blind end, aluminum with stainless steel hardware, for 6" wide KRA4A and KRB4A series tray.

General specifications

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR4A-END-06 W/SS
UPC
799038830320
Product Length/Depth
6 in
Product Height
4 in
Product Width
2.878 in
Product Weight
0.282 lb
Compliances
Not Applicable
Certifications
Not Applicable

Product specifications

Material
Aluminum
Special features
Furnished as one plate with 1/4" hardware.
Type
blind end

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.