Eaton's B-Line series KwikRail cable tray system, frame type box connector, aluminum, for use with KRA4A and KRB4A series tray, 24" tray width.
Product Name |
Eaton B-Line series KwikRail cable tray system
|
Catalog Number |
KR4A-FTB-24
|
UPC |
799038829737
|
Product Length/Depth |
24 in
|
Product Height |
4 in
|
Product Width |
14.051 in
|
Product Weight |
1.377 lb
|
Compliances |
Not Applicable
|
Certifications |
UL Classified
|
Material |
Aluminum
|
Special features |
|
Type |
Frame type box connector
|