Download document () of 20

KR6A09-09-90VI24

Eaton B-Line series KwikRail cable tray, vertical inside bend fitting, 6" height, Aluminum, 9" rung spacing, 9" width, 90-degree angle, 24" radius

General specifications

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KR6A09-09-90VI24
UPC
799038848301
Product Length/Depth
24 in
Product Height
6 in
Product Width
0.001 in
Product Weight
6.768 lb
Compliances
Not Applicable
Certifications
UL/CSA

Product specifications

Material
Aluminum
Angle
90°
Radius
24 in
Fitting Type
Vertical inside bend fitting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.