Download document () of 20

KRB6AB12-12-120

Eaton B-Line series KwikRail cable tray system, straight section, NEMA Class B, 6" height, Aluminum material, 12" rung spacing, 12" width, 10 ft. length, Bolted Rungs

General specifications

Product Name
Eaton B-Line series KwikRail cable tray system
Catalog Number
KRB6AB12-12-120
UPC
799038844327
Product Length/Depth
120 in
Product Height
5.883 in
Product Width
12 in
Product Weight
16.06 lb
Compliances
Not Applicable
Certifications
UL Classified
CSA

Product specifications

Material
Aluminum
Type
Straight sections
Rung Type
Bolted Rungs

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.