Knowledge Search
Download document () of 20

KRP-C-750SP

Eaton Bussmann Series Class L fuse, KRP-C, time-delay, current limiting fuse, 750 A, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series KRP-C fuse
Catalog Number
KRP-C-750SP
UPC
051712605090
Product Length/Depth
8.63 in
Product Height
2.53 in
Product Width
2.53 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
750 A
Interrupt rating
300 kAIC at 600 Vac
100 kA at 300 kAIC Vdc
Response time
4 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Packaging type
Standard

General information

Class
Class L
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
Special features
Small footprint

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877