Knowledge Search
Download document () of 20

LCL1400

Eaton Edison LCL fuse, Non-indicating, 1400 A, Class L, 200 kAIC, Copper link fuses, Bolt, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison LCL fuse
Catalog Number
LCL1400
UPC
782634605140
Product Length/Depth
10.75 in
Product Height
3.03 in
Product Width
3.03 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
1400 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Copper link fuses
Packaging type
Standard

General information

Class
Class L
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.