Knowledge Search
Download document () of 20

LCL650

Eaton Edison LCL fuse, Non-indicating, 650 A, Class L, 200 kAIC, Copper link fuses, Bolt, Standard, 1, 600 V

General specifications

Product Name
Eaton Edison LCL fuse
Catalog Number
LCL650
UPC
782634605072
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
650 A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Material
Copper link fuses
Packaging type
Standard

General information

Class
Class L
Fuse indicator
Non-indicating
Mounting method
Bolt
Quantity
1
Special features
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.