Download document () of 20

LE225AB09TX

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:25 kV, Max phase-to-ground:15.2 kV, AC 1 min:40 kV, DC 15 min:78kV, Impulse:12 kV, Max corona:19kV, Test:Yes, 0.61 in, 0.97 in, 250 mcm solid, 4/0 AWG strang, Single

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE225AB09TX
UPC
194006117692
Product Length/Depth
8.1 in
Product Height
9 in
Product Width
3 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Cable insulation diameter - max
0.97 in
Cable insulation diameter - min
0.61 in
Solid or compact conductor size
250 kcmil
Stranded or compressed conductor size
4/0 AWG
Current rating
200 A
DC 15 minute withstand
78 kV
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
Standard pack
Single
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE