Download document () of 20

LE235F00T

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:35 kV, Max phase-to-ground:21.1 kV, AC 1 min:50 kV, DC 15 min:103 kV, Impulse:150 kV, Max corona:26 kV, Test:Yes, 1.18 inch, 1.34 inch, 29.97 mm, 34.04 mm, No connector, 10 pack

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE235F00T
UPC
194006012423
Product Length/Depth
15.75 in
Product Height
20.25 in
Product Width
10.25 in
Product Weight
3.527 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
50 kV
Basic impulse level
150 kV
Cable insulation diameter - max
1.34 in
Cable insulation diameter - min
1.18 in
Stranded or compressed conductor size
No connector
Current rating
200 A
DC 15 minute withstand
103 kV
Maximum rating phase-to-ground
21.1 kV
Corona voltage level - min
26 kV
Standard pack
10 pack
Standard voltage class
35 kV

Export product specification

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE