Download document () of 20

LEJ215AB06

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:15 kV, Max phase-to-ground:8.3 kV, AC 1 min:DC 15 min:34 kV, DC 15 min:53 kV, Impulse:95 kV, Max corona:11 kV, 0.61 inch, 0.97 inch, 1/0 AWG, 2/0 AWG, 20 pack, Jacket seal:Yes

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LEJ215AB06
UPC
194006006835
Product Length/Depth
15.25 in
Product Height
18 in
Product Width
15.25 in
Product Weight
2.646 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Cable insulation diameter - max
0.97 in
Cable insulation diameter - min
0.61 in
Solid or compact conductor size
2/0 AWG
Stranded or compressed conductor size
1/0 AWG
Current rating
200 A
DC 15 minute withstand
53 kV
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
Standard pack
20 pack
Standard voltage class
15 kV
Features
Flex Center

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE