Knowledge Search
Download document () of 20

LESRK6.25I

Eaton Edison LESRK fuse, Indicating, High in-rush current motor protection, 6.25 A, 200 kAIC, Standard, 600 V

General specifications

Product Name
Eaton Edison LESRK fuse
Catalog Number
LESRK6.25I
UPC
782634990345
Product Length/Depth
5 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
1.6 lb
Warranty
No warranty
Compliances
Not Applicable
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
6.25A
Interrupt rating
200 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Fuse indicator
Non-indicating
Special features
Indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.