Download document () of 20

LFEP225TFECB06AT

Eaton Cooper Power series fused loadbreak elbow, 200 A, Std V:25 kV, Max phase-to-ground:15.2 kV, AC 1 min:40 kV, DC 15 min:78 kV, Impulse:125 kV, Max corona:19 kV, 0.74 inch, 0.98 inch, 18.8 mm, 24.9 mm, 1/0 AWG, 2/0 AWG

General specifications

Product Name
Eaton Cooper Power series fused loadbreak elbow
Catalog Number
LFEP225TFECB06AT
UPC
194006017534
Product Length/Depth
8.1 in
Product Height
20.3 in
Product Width
3.5 in
Product Weight
7.426 lb
Compliances
Not Applicable
Certifications
IEEE Std C37.40
IEEE Std C37.41
ANSI/IEEE Std C37.47
IEEE Std 386

Product specifications

Type
Fused loadbreak elbow
AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Cable insulation diameter - max
0.98 in
Cable insulation diameter - min
0.74 in
Solid or compact conductor size
2/0 AWG
Stranded or compressed conductor size
1/0 AWG
Current rating
200 A
DC 15 minute withstand
78 kV
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
Standard pack
Single
Standard voltage class
25 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE