Download document () of 20
To be discontinued

LFHSKR3-N

Eaton Exceder LED3 Low frequency sounder strobe, wall, red, 110 cd, no lettering, indoor

General specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSKR3-N
UPC
786697262722
Product Length/Depth
1.4 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.144 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
RoHS
CSFM
ULC
UL
FCC
ICES
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.29
Voltage
24 V
Lettering
No lettering
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
110 cd
520 Hz modes of operation
T4 (CO)
T3/T4 Sync Control
T3 (fire)
Continuous
Application
Sleeping areas
Sound level (dBA)
80 dB

Export product specification