Download document () of 20

LFI225

Eaton Cooper Power series loadbreak rotatable feedthru insert, EPDM rubber, 25 kV, Phase to ground: 15.2 kV, AC 1 min: 40 kV, DC 15 min: 78 kV, Corona: 19 kV, BIL: 125 kV, 200 A, Individual box kit

General specifications

Product Name
Eaton Cooper Power series loadbreak rotatable feedthru insert
Catalog Number
LFI225
UPC
194006013246
Product Length/Depth
7.1 in
Product Height
13.2 in
Product Width
3.7 in
Product Weight
7.349 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Product specifications

Type
Loadbreak rotatable feedthru insert
AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Current rating
200 A
DC 15 minute withstand
78 kV
Material
EPDM rubber
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
With bail
Yes
Standard voltage class
25 kV
Packaging
Individual box kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE