Eaton Series G molded case circuit breaker, LG-frame, LG, Fixed thermal, adj. magnetic trip, Three-pole, 500A, 600 Vac, 100 kAIC at 240 Vac, 70 kAIC at 415 Vac, 65 kAIC at 480 Vac, 35 kAIC at 600 Vac, Copper, Line/load, Metric, 100% rated
Product Name |
Eaton Series G complete molded case circuit breaker
|
Catalog Number |
LGH3500FAGC
|
UPC |
786685291345
|
Product Length/Depth |
5.48 in
|
Product Height |
5.48 in
|
Product Width |
5.48 in
|
Product Weight |
16 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
CE Marked
|
Certifications |
CSA Certified
IEC Rated UL Listed |
Catalog Notes |
LG breaker is HACR rated
|
Amperage Rating |
500 A
|
Voltage rating |
600 Vac
|
Trip Type |
T185
|
Circuit breaker type |
LG
|
Circuit breaker frame type |
Complete breaker
|
Rating |
100% rated
|
Terminals |
Line and load
|
Frame |
LG
|
Mounting hardware |
Metric
|
Terminal material |
Copper
|
Interrupt rating |
100 kAIC at 240 Vac
35 kAIC at 600 Vac 70 kAIC at 415 Vac 65 kAIC at 480 Vac |
Number of poles |
Three-pole
|
Type |
Complete breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.