Eaton Series G electronic molded case circuit breaker, LG-frame, LG, Digitrip 310 RMS, Electronic LSIG trip, Three-pole, 630A, 600 Vac, 100 kAIC at 240 Vac, 70 kAIC at 415 Vac, 65 kAIC at 480 Vac, 35 kAIC at 600 Vac, Line and load, Metric
Product Name |
Eaton Series G electronic molded case circuit breaker
|
Catalog Number |
LGH363036G
|
UPC |
782116994984
|
Product Length/Depth |
5.48 in
|
Product Height |
5.48 in
|
Product Width |
5.48 in
|
Product Weight |
16 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
CE Marked
|
Certifications |
CSA Certified
IEC Rated UL Listed |
Catalog Notes |
LG breaker is HACR rated
|
Amperage Rating |
630 A
|
Voltage rating |
600 Vac
|
Trip Type |
T172
|
Circuit breaker type |
LG
|
Circuit breaker frame type |
Complete breaker
|
Terminals |
Line and load
|
Frame |
LG
|
Mounting hardware |
Metric
|
Interrupt rating |
70 kAIC at 415 Vac
35 kAIC at 600 Vac 65 kAIC at 480 Vac 100 kAIC at 240 Vac |
Number of poles |
Three-pole
|
Type |
Complete breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.