Photo is representative
Download
Eaton Series G motor protection circuit breaker, LG-frame, LG, Fixed thermal, fixed magnetic trip type, Three-pole, 630A, 480 Vac, 50 kAIC at 480 Vac, Line and load, Metric, Motor protection
Product Name |
Eaton Series G motor protection circuit breaker
|
Catalog Number |
LGMPS630G
|
UPC |
782116996100
|
Product Length/Depth |
5.48 in
|
Product Height |
5.48 in
|
Product Width |
5.48 in
|
Product Weight |
16 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
CSA Certified |
Amperage Rating |
630 A
|
Voltage rating |
480 Vac
|
Trip Type |
T186
|
Circuit breaker type |
LG
|
Terminals |
Line and load
|
Frame |
LG
|
Class |
Motor protection
|
Mounting hardware |
Metric
|
Interrupt rating |
50 kAIC at 480 Vac
|
Number of poles |
Three-pole
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.