Eaton Series G molded case circuit breaker, LG-frame, LG, Complete breaker, Adjustable thermal, adjustable magnetic trip type, Three-pole, 630A, 600 Vac, 85 kAIC at 240 Vac, 50 kAIC at 415/480 Vac, 25 kAIC at 600 Vac, Line and load, Metric
Product Name |
Eaton Series G complete molded case circuit breaker
|
Catalog Number |
LGS3630AAG
|
UPC |
782116120512
|
Product Length/Depth |
5.48 in
|
Product Height |
5.48 in
|
Product Width |
5.48 in
|
Product Weight |
16 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
UL Listed
|
Catalog Notes |
Adjustable thermal, adjustable magnetic trip units are typically used in IEC markets and are not UL or CSA listed, LG breaker is HACR rated
|
Amperage Rating |
630 A
|
Voltage rating |
600 Vac
|
Trip Type |
Adjustable thermal, adjustable magnetic
|
Circuit breaker type |
LG
|
Circuit breaker frame type |
Complete breaker
|
Terminals |
Line and load
|
Frame |
LG
|
Mounting hardware |
Metric
|
Interrupt rating |
50 kAIC at 415/480 Vac
85 kAIC at 240 Vac 25 kAIC at 600 Vac |
Number of poles |
Three-pole
|
Type |
Complete breaker
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 then select OPTION 2 then OPTION 2 and OPTION 2 one more time.