Eaton molded case circuit breaker accessory terminal extensions, Terminal extender, Three-pole, LG-Frame, Frame J-K, Series G
Product Name |
Eaton molded case circuit breaker accessory terminal extensions
|
Catalog Number |
LGTES3
|
UPC |
782116122912
|
Product Length/Depth |
2.75 in
|
Product Height |
1.25 in
|
Product Width |
1.25 in
|
Product Weight |
1.16 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
LGTES3
|
Used with |
LG-frame
|
Frame size |
Frame J-K
|
Series |
Series G
|
Number of poles |
Three-pole
|
Type |
Terminal extender
|