Eaton molded case circuit breaker accessory terminal spreaders, Terminal spreader, Three-pole, LG-Frame, Frame J-K, Series G
Product Name |
Eaton molded case circuit breaker accessory terminal spreaders
|
Catalog Number |
LGTEW3
|
UPC |
782116122899
|
Product Length/Depth |
2.75 in
|
Product Height |
1.25 in
|
Product Width |
1.25 in
|
Product Weight |
1.17 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
LGTEW3
|
Used with |
LG-frame
|
Frame size |
Frame J-K
|
Series |
Series G
|
Number of poles |
Three-pole
|
Type |
Terminal spreader
|