Knowledge Search
Download document () of 20

LPJ-10SPI

Eaton Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 10 A, indicating fuse, interrupting rating of 300 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-10SPI
UPC
051712627498
Product Length/Depth
0.81 in
Product Height
2.25 in
Product Width
0.81 in
Product Weight
0.001 lb
Warranty
Not Applicable
Compliances
RoHS Compliant
Contact Manufacturer
Certifications
Not Applicable

Electrical rating

Amperage Rating
10 A
Interrupt rating
300 kAIC
Voltage rating
600 V

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Accessories
Clip
Class
Class J
Fuse indicator
Non-indicating
With Indicator
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877