Knowledge Search
Download document () of 20

LS-11-ZB

Eaton Limit Switch Body, Cage clamps, 6A at 230 Vac, 3A at 24 Vdc, 1NO-1NC with positive opening contact

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS-11-ZB
UPC
786685514185
Product Length/Depth
3.78 in
Product Height
1.18 in
Product Width
1.18 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Type
LS-Titan
Contact Rating
6A at 230 Vac, 3A at 24 Vdc
Enclosure material
Plastic
Connection
Cage clamps
Contact configuration
1 NO-1 NC with positive opening contact
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP65
Maximum AC current
6 A at 230 Vac
Maximum DC current
3 A at 24 Vdc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.