Knowledge Search
Download document () of 20

LS-S11-230AFT-ZBZ-X

Eaton LS-Titan Safety Interlock Switch, Cabinet Door Interlock, Polyamide PA66-GF25 enclosure, 6A max AC, 3A max DC, 1NO-1NC, Slow Make Break, Positive Opening, 6A at 240Vac, 3A at 24Vdc, Screw Terminals, 230Vac input

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS-S11-230AFT-ZBZ-X
UPC
786685520629
Product Length/Depth
2.36 in
Product Height
6.81 in
Product Width
1.21 in
Product Weight
0.95 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Type
LS-Titan
Contact Rating
6A at 240Vac, 3A at 24Vdc
Enclosure material
Polyamide PA66-GF25
Connection
Screw terminal
Contact configuration
1 NO-1 NC, slow make break, positive opening
Switch type
Cabinet door interlock
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Maximum AC current
6 A
Maximum DC current
3 A
Input voltage
230 Vac

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.