Knowledge Search
Download document () of 20

LS-XL

Eaton Safety Switch Head, LS-Titan, Long roller lever, 99.97 cm/sec

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS-XL
UPC
786685393599
Product Length/Depth
1.22 in
Product Height
1.61 in
Product Width
1.22 in
Product Weight
0.2 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Special features
Head only
Type
LS-Titan
Enclosure material
Plastic
Actuator
Long roller lever
Series
LS-Titan
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Operating speed
99.97 cm/sec

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.