Knowledge Search
Download document () of 20

LS4-XB

Eaton LS-Titan Safety Interlock Switch Key, Cabinet Door Interlock Replacement Key, Polyamide PA66-GF25 enclosure

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LS4-XB
UPC
786685503622
Product Length/Depth
1.32 in
Product Height
3.26 in
Product Width
0.94 in
Product Weight
0.1188 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Type
LS-Titan
Enclosure material
Polyamide PA66-GF25
Switch type
Cabinet door interlock replacement key
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.