Knowledge Search
Download document () of 20
Discontinued

LSE-02-LS

Eaton LS-Titan Miniature DIN Electronic Limit Switch, Short Roller Lever, Electronic Contacts, Polyamide PA66-GF25 enclosure, 0.2A max DC, Dual PNP Normally Closed, 0.2A at 24Vdc, Cage Clamps, 12-30 Vdc input, Short circuit protected

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LSE-02-LS
UPC
786685393490
Product Length/Depth
1.22 in
Product Height
3.61 in
Product Width
1.32 in
Product Weight
0.1313 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Type
LS-Titan
Contact Rating
0.2A at 24Vdc
Enclosure material
Polyamide PA66-GF25
Protection
Short circuit protected
Connection
Cage clamps
Contact configuration
Dual PNP NC
Switch type
Short roller lever
Electronic contacts
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Maximum DC current
0.2 A
Input voltage
12-30 Vdc
LED indicator
Status and error: single LED

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.