Knowledge Search
Download document () of 20
Discontinued

LSE-AU-RLA30

Eaton LS-Titan Miniature DIN Analog Output Limit Switch, Adj. Side Rotary, 0-10V, Analog Output, Polyamide PA66-GF25 enclosures, Cage Clamps, 24 Vdc input, Short circuit protected

General specifications

Product Name
Eaton LS-Titan miniature DIN limit switch
Catalog Number
LSE-AU-RLA30
UPC
786685393025
Product Length/Depth
1.22 in
Product Height
4.51 in
Product Width
2.14 in
Product Weight
0.1875 lb
Warranty
1 year
Compliances
RoHS Compliant
Certifications
UL Listed

Product specifications

Type
LS-Titan
Enclosure material
Polyamide PA66-GF25
Protection
Short circuit protected
Connection
Cage clamps
Switch type
0-10 V
Adjustable side rotary
Analog output
Operating temperature - max
158 °F
Operating temperature - min
-13 °F
Environmental rating
IP66, IP67
Input voltage
24 Vdc
LED indicator
Error status indicator

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.