Photo is representative
Download
Eaton molded case circuit breaker accessory trip unit, Trip unit, 400 A, Three-pole, Fixed thermal, adjustable magnetic, LT, Frame LG, Series G
Product Name |
Eaton molded case circuit breaker accessory trip unit
|
Catalog Number |
LT3400FA
|
UPC |
782116336234
|
Product Length/Depth |
8.5 in
|
Product Height |
4 in
|
Product Width |
4.5 in
|
Product Weight |
2.03 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Catalog Notes |
LG breaker is HACR rated
|
Global Catalog |
LT3400FA
|
Amperage Rating |
400 A
|
Trip Type |
T185
|
Circuit breaker type |
LT
|
Frame size |
Frame LG
|
Series |
Series G
|
Number of poles |
Three-pole
|
Type |
Trip unit
|