Download document () of 20
Discontinued

M000-401

Split Core Current Transformer, 400A, 2.4% accuracy, 2.00 x 5.50 in window

A newer version of this product is available:

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M000-401
UPC
782114259702
Product Length/Depth
7.75 in
Product Height
1.13 in
Product Width
4.25 in
Product Weight
1.5 lb
Warranty
1 year
Certifications
UL Recognized
CSA Certified

Product specifications

Amperage Rating
400A
Quantity
1
Current transformer type
Split Core
Application current (primary rating)
400A
Window size
2.00" x 5.50"
Output Current (Secondary)
5A
Accuracy
2.40%
Window
2.00 x 5.50 in

Export product specification