Download document () of 20
To be discontinued

M080-302

Split Core Current Transformer, 3000A, 1% accuracy, 2.60 x 6.25 in window

A newer version of this product is available:

General specifications

Product Name
Eaton 5A split core current sensor
Catalog Number
M080-302
UPC
782114265192
Product Length/Depth
6.25 in
Product Height
1.75 in
Product Width
6.05 in
Product Weight
7.5 lb
Warranty
1 year
Certifications
CSA Certified
UL Recognized

Product specifications

Amperage Rating
3000A
Quantity
1
Current transformer type
Split Core
Application current (primary rating)
3000A
Window size
2.60" x 6.25"
Output Current (Secondary)
5A
Accuracy
1%
Window
2.60 x 6.25 in

Export product specification