Download document () of 20

M1A11TR2T

Eaton Cooper Power series M-Force three-phase switch, 15.5 kV, 900A, 110 kV, 2.25" BC, 28' round pipe 1.0" O.D., Silicone rubber, Steel - 1 point lift, Grd connector on X-arm mtg brkt, Horizontal pole top, Reciprocating

General specifications

Product Name
Eaton Cooper Power series M-Force three-phase switch
Catalog Number
M1A11TR2T
UPC
194006014144
Product Length/Depth
88 in
Product Height
23.9 in
Product Width
22.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std 1247
IEEE Std C37.34

Description

Control rod and mechanism
28' round pipe 1.0" O.D.
Crossarm material
Steel - single point lift
Insulator bolt pattern
2.25" BC
Material type
Silicone rubber
Switch type
M-Force switch

Electrical Ratings

Amperage Rating
900A
Basic impulse level
110 kV
Number of phases
Three-phase
Voltage rating
15.5 kV

M-Force Switch

M-force - optional configurations
Grd connector on X-arm mtg brkt
Mounting configuration (M-force only)
Horizontal pole top
Operating handle configuration (M-force only)
Reciprocating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE