Download document () of 20

M1H11TR2

Eaton Cooper Power series M-Force three-phase switch, 15.5 kV, 900A, 110 kV, 2.25" BC, 28' round pipe 1.0" O.D., Silicone rubber, Steel - 1 point lift, Horizontal upright, Reciprocating

General specifications

Product Name
Eaton Cooper Power series M-Force three-phase switch
Catalog Number
M1H11TR2
UPC
194006017701
Product Length/Depth
88 in
Product Height
23.9 in
Product Width
22.4 in
Product Weight
0.001 lb
Compliances
Not Applicable
Certifications
IEEE Std C37.34
IEEE Std 1247

Description

Control rod and mechanism
28' round pipe 1.0" O.D.
Crossarm material
Steel - single point lift
Insulator bolt pattern
2.25" BC
Material type
Silicone rubber
Switch type
M-Force switch

Electrical Ratings

Amperage Rating
900A
Basic impulse level
110 kV
Number of phases
Three-phase
Voltage rating
15.5 kV

M-Force Switch

Mounting configuration (M-force only)
Horizontal upright
Operating handle configuration (M-force only)
Reciprocating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE