Download document () of 20

MCOVH

Eaton Magnum cover, Universal, Magnum, Universal, For: Pushbuttons, VH

General specifications

Product Name
Eaton Magnum cover
Catalog Number
MCOVH
UPC
782114473573
Product Length/Depth
8 in
Product Height
3 in
Product Width
5.5 in
Product Weight
0.4 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Plastic Frame.Block Close.

Delivery program

Frame
Universal
Number of poles
Universal

General information

Accessories
Cover
Frame
Universal
Series
Magnum
Used with
Pushbuttons

Physical details

Number of poles
Universal

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3