Download document () of 20
Discontinued

MDL-V-20

Eaton Bussmann series MDL time-delay glass tube fuse (EOL), 32 Vac, 32 Vdc (self certified), 20A, 1 kAIC at 32 Vac, Ferrule end X ferrule end, Non Indicating, with axial leads

General specifications

Product Name
Eaton Bussmann series MDL time-delay glass tube fuse
Catalog Number
MDL-V-20
UPC
051712375832
Product Length/Depth
1.25 in
Product Height
1.25 in
Product Width
0.25 in
Product Weight
0.001 lb
Compliances
CE Marked

Product specifications

Used with
axial leads and caps
Amperage Rating
20 A
Interrupt rating
1 kAIC at 32 Vac
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
60 min at 135%, 120 sec at 200%, 5 sec at 200%
Voltage rating
32 Vac, 32 Vdc (self certified)
Type
Electronic- small dimension
Application
Electronic circuits

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.