Photo is representative
Download
Eaton Magnum mechanical interlock, Magnum cassette door latch interlock kit, Magnum, Universal, Universal
Product Name |
Eaton Magnum mechanical interlock
|
Catalog Number |
MDSDLKIT
|
UPC |
786685708188
|
Product Length/Depth |
10.5 in
|
Product Height |
5 in
|
Product Width |
6.5 in
|
Product Weight |
2.5 lb
|
Warranty |
One year factory warranty issued from date of shipment from repair center
|
Compliances |
NEMA Compliant
|
Certifications |
CSA Certified
UL Listed ANSI |
Frame |
Universal
|
Special features |
Magnum cassette door latch interlock kit
|
Type |
Magnum cassette door latch interlock kit
|
Accessories |
Mechanical interlock
|
Circuit breaker type |
Universal
|
Frame |
Universal
|
Series |
Magnum
|
Special features |
Magnum cassette door latch interlock kit
|
Support from Eaton
Technical Support Information
PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3