Knowledge Search
Download document () of 20

MEQ5

Eaton Edison MEQ fuse, Supplemental protection of high inrush power electronic circuits, 5 A, Non-indicating, 10 kAIC, Fiber tube construction, Standard, 500 V

General specifications

Product Name
Eaton Edison MEQ fuse
Catalog Number
MEQ5
UPC
782634786207
Product Length/Depth
1 in
Product Height
0.406 in
Product Width
0.406 in
Product Weight
0.001 lb
Warranty
No warranty
Compliances
RoHS Compliant
Certifications
CSA Certified
UL Listed

Electrical rating

Amperage Rating
5 A
Interrupt rating
10 kAIC
Voltage rating
500 V

Physical details

Material
Fiber tube construction
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.