Knowledge Search
Download document () of 20

MIC-30

Eaton Bussmann series MIC fuse, Fast acting, Midget fuse, Control circuits, PLC circuits, Electronic circuits, 30 A, Non-indicating, 10 kAIC at 32 Vac, Fiber tube, Nickel-plated bronze endcap, Standard, 32 V

General specifications

Product Name
Eaton Bussmann series MIC fuse
Catalog Number
MIC-30
UPC
051712726504
Product Length/Depth
1.813 in
Product Height
0.47 in
Product Width
0.47 in
Product Weight
1.5 lb
Warranty
Not Applicable
Compliances
Not Applicable

Electrical rating

Amperage Rating
30 A
Interrupt rating
10 kAIC at 32 Vac
Voltage rating
32 V

Physical details

Material
Nickel-plated bronze endcap
Fiber tube
Packaging type
Standard

General information

Fuse indicator
Non-indicating

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877