Download document () of 20

MJB

Eaton Magnum other accessories, Magnum, Universal, MJB

General specifications

Product Name
Eaton Magnum other accessories
Catalog Number
MJB
UPC
782114624906
Product Length/Depth
8 in
Product Height
3.25 in
Product Width
5.5 in
Product Weight
0.44 lb
Warranty
1 year
Certifications
UL Listed
Catalog Notes
Cell to Cell Wiring Terminations for ANSI Cassettes

Delivery program

Frame
Universal

General information

Accessories
Other accessories
Frame
Universal
Series
Magnum

Export product specification

Need product support?

Support from Eaton

Technical Support Information

PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3