Knowledge Search
Download document () of 20

MMVS013080N

Eaton Medium-voltage metal-enclosed load interrupter switchgear, MINI MVS, 3KV, 80A FUSE, INDOOR, WITHOUT SPARE FUSES

General specifications

Product Name
Eaton Medium-voltage metal-enclosed load interrupter switchgear
Catalog Number
MMVS013080N
UPC
786680206207
Product Length/Depth
28 in
Product Height
67 in
Product Width
26 in
Product Weight
550 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Used with
Mini mvs switchgear
Type
MINI MVS
Amperage Rating
80A
Impulse withstand rating
60 kV
Phase
Three-phase
Voltage rating
3 kV
Bus material
Silver-plated copper
Short-circuit rating
20000 A
Enclosure
Indoor
Number of fuses
3
Interrupt rating
63 kAIC
Mounting method
Hand-tighten locking knob
Primary voltage
5 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.