Download document () of 20
To be discontinued

MMX12AA7D0F0-0

Eaton M-Max Series sensorless vector adjustable frequency drive, Single-phase in, three-phase out, 230V input and output voltage, 7.0A, 2.0HP, FS2, W EMC

General specifications

Product Name
Eaton M-Max Series sensorless vector adjustable frequency drive
Catalog Number
MMX12AA7D0F0-0
UPC
786685268545
Product Length/Depth
9.75 in
Product Height
4 in
Product Width
4.5 in
Product Weight
2.5 lb
Compliances
CE Marked
RoHS Compliant
C-Tick Compliant

Product specifications

Amperage Rating
7A
Horsepower
2 hp
Phase
Single-phase in, three-phase out
Input voltage
230 V
Output voltage - max
230 V
Output voltage - min
230 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.