Photo is representative
Download
Eaton M-Max Series sensorless vector adjustable frequency drive, Three-phase in, three-phase out, 11A, 3.0HP, 230V input and output voltage, FS3, W/O EMC
Product Name |
Eaton M-Max Series sensorless vector adjustable frequency drive
|
Catalog Number |
MMX32AA011N0-0
|
UPC |
786685268767
|
Product Length/Depth |
11.5 in
|
Product Height |
5.5 in
|
Product Width |
5.5 in
|
Product Weight |
3.75 lb
|
Compliances |
CE Marked
RoHS Compliant C-Tick Compliant |
Amperage Rating |
11A
|
Horsepower |
3 hp
|
Phase |
Three-phase in, three-phase out
|
Input voltage |
230 V
|
Output voltage - max |
230 V
|
Output voltage - min |
230 V
|