Download document () of 20
To be discontinued

MMX34AA014F0-0

Eaton M-Max Series Adjustable Frequency AC Drives Basic Controller, Full version, AA software design series, EMC filter, FS3 frame, 380-480V, 460V, IP20 enclosure rating, 10 hp, 14A output, 18.7A input, Three-phase in, three-phase out

General specifications

Product Name
Eaton M-Max Series sensorless vector adjustable frequency drive
Catalog Number
MMX34AA014F0-0
UPC
786685268866
Product Length/Depth
3.94 in
Product Height
4.27 in
Product Width
10.33 in
Product Weight
2.18 lb
Warranty
2 year
Compliances
RoHS Compliant
CE Marked
EMC Category C2, C3, and C4 (Level H): With an internal RFI filter option
C-Tick Compliant
Certifications
cUL Certified
EN 61800-3
EN 61800-5-1
UL Listed
EN 60204-1
Catalog Notes
Horsepower ratings are based on the use of a 240V, 460V, and 575V NEMA B, four- or six-pole squirrel cage induction motor and are for reference only.

Product specifications

Horsepower
10 hp
Phase
Three-phase in, three-phase out
Special features
AA software design series, EMC filter
Type
Full version
Voltage rating
380-480 V, 460 V
Frame size
3
Rating
IP20
Input current
18.7 A
Output current - max
14 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.