Photo is representative
Download
Eaton Magnum low voltage power circuit breaker cassette, Three-pole, Standard frame, Up to 100 kAIC, Up to 5000A, No Stabs
Product Name |
Eaton Magnum low voltage power circuit breaker cassette
|
Catalog Number |
MN503PADNNNNNNC
|
UPC |
786685622415
|
Product Length/Depth |
35.748 in
|
Product Height |
17.126 in
|
Product Width |
18.031 in
|
Product Weight |
44 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
NEMA Compliant
|
Certifications |
UL Listed
CSA Certified ANSI |
Catalog Notes |
Cassette only
|
Frame |
Standard
|
Number of poles |
Three-pole
|
Special features |
Arc hood installed, Door frame and gasket kit included
|
Accessories |
None
|
Cassette family |
Standard or double frame
|
Cassette frame |
Basic frame
|
Frame |
Standard
|
Series |
Magnum
|
Special features |
Arc hood installed, Door frame and gasket kit included
|
Future use |
All cassettes
|
Number of poles |
Three-pole
|
Rated uninterrupted current (Iu) |
5000 A
|
Terminals |
Without vertical bus stabs
|
Interrupt rating |
Up to 100 kAIC
|
Interrupt rating |
Up to 100 kAIC
|
Rated uninterrupted current (Iu) |
5000 A
|
Terminals |
Without vertical bus stabs
|
Support from Eaton
Technical Support Information
PowerBreakerSupport@eaton.com or
call 877-386-2273 then select
OPTION 2 then OPTION 2 and finally OPTION 3