Photo is representative
Download
Eaton molded case circuit breaker accessory motor operator, Motor Operator, 240 Vac/dc, JG-Frame, Frame J-K, Series G
Product Name |
Eaton molded case circuit breaker accessory motor operator
|
Catalog Number |
MOPJG240C
|
UPC |
786685299303
|
Product Length/Depth |
5.75 in
|
Product Height |
5 in
|
Product Width |
5 in
|
Product Weight |
2.1 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
MOPJG240C
|
Used with |
JG-frame
|
Voltage rating |
240 Vac/dc
|
Frame size |
Frame J-K
|
Series |
Series G
|
Type |
Motor Operator
|