Photo is representative
Download
Eaton W-VAC spring charging motor, 48 Vdc, 90W
Product Name |
Eaton W-VAC spring charging motor
|
Catalog Number |
MOTOR90W48VDC
|
UPC |
786685632636
|
Product Length/Depth |
8 in
|
Product Height |
3 in
|
Product Width |
6 in
|
Product Weight |
6 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Certifications |
IEC Rated
|
Catalog Notes |
This device charges the mechanism closing springs electrically. In the event of a loss of power the mechanism closing springs can be charged manually.
|
Used with |
W-VACiMB
|
Voltage rating |
48 Vdc
|
Wattage |
90W
|
Type |
Spring charging motor
|
Support from Eaton
Technical Support Information
For technical support call 877-386-2273 Opt 2, Opt 2 Opt 3