Photo is representative
Download
Eaton, MPrelay, Motor,, 5A, 120Vac, 5A nominal input and IPONI
Product Name |
Eaton MPrelay
|
Catalog Number |
MP3000-INCOM
|
UPC |
782114826751
|
Product Length/Depth |
13.25 in
|
Product Height |
9 in
|
Product Width |
9.5 in
|
Product Weight |
5.75 lb
|
Compliances |
Contact Manufacturer
|
Application |
Motor
|
Type |
MP relay
|
Phase current |
5A
|
Voltage sensing inputs |
0
|
Current sensing inputs |
1
|
Analog outputs |
1
|
Power supply range |
120Vac
|